MAX38890

RECOMMENDED FOR NEW DESIGNS

2.5V to 5.5V, 5A Reversible Buck/Boost Regulator for Backup Applications

Part Models
2
1ku List Price
Starting From $2.87

Part Details

  • 2.5V to 5.5V System Output Voltage Range
  • 0.5V to 5.5V Supercapacitor Voltage Range
  • ±1% Threshold Accuracy
  • 2.5% Hysteresis between Backup and Charging
  • 1A to 5A Peak Inductor Current Limit
    • Peak Inductor Current Is Pin-Programmable over 1A to 5A through External Resistor
  • 94% Peak Efficiency, Charging or Discharging Mode
  • 4μA Quiescent Current in Ready State
    • After Supercapacitor Is Charged, Draws only 4μA of Quiescent Current
  • Ready and Backup State Outputs
    • RDY and BKB Flags Provide Real-Time Status to System
  • 3mm x 3mm, 16-Pin TQFN Package
MAX38890
2.5V to 5.5V, 5A Reversible Buck/Boost Regulator for Backup Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX38890AEVKIT

Evaluation Kit for MAX38890 3.0V Back-Up Voltage Application

Features and Benefits

  • 2.5V to 5.5V System Output Voltage Range
  • 0.5V to 5.5V Supercapacitor Voltage Range
  • Maximum 5A Peak Inductor Current Limit for Charging and Backup Modes
  • Resistor Adjustable VSYS, VCAP Voltages
  • Resistor Adjustable Charging and Backup Currents
  • Proven Two-Layer, 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38890A evaluation kit (EV kit) evaluates the MAX38890 supercapacitor backup regulator, which is designed to transfer power between a supercapacitor and a system supply rail. When the main battery is present and the system voltage is above the minimum system voltage for charging, the MAX38890 charges the supercapacitor with a maximum average current of 2.5A.

Once the supercapacitor is charged, the circuit draws only 4μA of current while it maintains the supercapacitor in its ready state. When the main battery is removed, the MAX38890 draws power from the supercapacitor and regulates the system voltage to the set backup voltage with a programmed maximum peak inductor current of 5A. The MAX38890 is externally programmable for maximum supercapacitor voltage, system backup voltage, peak charging, and backup inductor currents.

MAX38890AEVKIT
Evaluation Kit for MAX38890 3.0V Back-Up Voltage Application

Latest Discussions

No discussions on MAX38890 yet. Have something to say?

Start a Discussion on EngineerZone®