MAX3877

2.5Gbps, +3.3V Clock and Data Retiming ICs with Vertical Threshold Adjust

Viewing:

Part Details

  • Exceeds ANSI, ITU, and Bellcore SONET/SDH Specifications
  • Adjustable Input Threshold (±180mV)
  • 10mVp-p to 1.2Vp-p Differential Input Range
  • 540mW Power Dissipation (at +3.3V)
  • Fully Integrated Clock Recovery and Data Retiming
  • Optional Holdover Capability (Using External Reference Clock)
  • 0.003UIRMS Clock Jitter Generation
  • Tolerates >2000 Consecutive Identical Digits
  • Additional 2.488Gbps Input for Diagnostic Loopback Testing
  • Differential PECL or CML Data and Clock Outputs
  • Loss-of-Signal Indicator
  • Loss-of-Lock Indicator
MAX3877
2.5Gbps, +3.3V Clock and Data Retiming ICs with Vertical Threshold Adjust
MAX3877, MAX3878: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max3877 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed