MAX3805

10.7Gbps Adaptive Receive Equalizer

Tiny, Adaptive 10.7Gbps Equalizer Designed to Provide Up to 30in (0.75m) Reach on 6-mil Differential FR-4 Transmission Line, or Up to (8m) on RG-188a/U-Type Coaxial Cable for PRBS Data from 9.95Gbps to 10.7Gbps

Viewing:

Part Details

  • 3mm x 3mm Package
  • Spans 30in (0.75m) of 6-mil FR-4
  • Spans 24ft (8m) of Coax
  • Automatic Receive Equalization to Reduce ISI Caused by Path Losses
  • Up to 10.7Gbps NRZ Data Operating Range
  • Signal-Detect Output
  • Output-Enable Control
  • 135mW Power Consumption
  • DC-Coupled Input and Output to Terminations as Low as 1.65V
  • Differential or Single-Ended Operation
  • +3.3V Core Power Supply
MAX3805
10.7Gbps Adaptive Receive Equalizer
MAX3805: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Equalizers: Cable and Circuit Board 2
MAX3785 NOT RECOMMENDED FOR NEW DESIGNS 6.25Gbps, 1.8V PC Board Equalizer
MAX3804 NOT RECOMMENDED FOR NEW DESIGNS 12.5Gbps Settable Receive Equalizer
Product 1
MAX3784 5Gbps PCB Equalizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max3805 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed