MAX3784

5Gbps PCB Equalizer

Viewing:

Part Details

  • Spans 40in (1m) of FR-4 PCB
  • 0.18UI Deterministic Jitter Up to 40in
  • Low Power Consumption: 185mW (MAX3784)
  • Equalization Reduces Intersymbol Interference
  • Single +3.3V Supply
  • Standby Mode
  • Small 4mm × 4mm, 16-Pin QFN Package
MAX3784
5Gbps PCB Equalizer
MAX3784, MAX3784A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max3784 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed