MAX3765

Obsolete

+3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers

Limiting Amplifier with Squelch Function Generates Low Deterministic Jitter

Part Details

  • +3.0V to +5.5V Supply Voltage
  • Low Deterministic Jitter
    • 14ps (MAX3264)
    • 11ps (MAX3265/MAX3765)
      • 150ps (max) Edge Speed (MAX3265/MAX3765)
      • 300ps (max) Edge Speed (MAX3264)
      • Programmable Signal-Detect Function
      • Choice of CML or PECL Output Interface
      • 10-Pin µMAX or 16-Pin TSSOP Package
MAX3765
+3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX3996 NOT RECOMMENDED FOR NEW DESIGNS +3.0V to +5.5V, 2.5Gbps VCSEL and Laser Driver
MAX3275 Low-Noise, Fibre Channel Transimpedance Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3765 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed