MAX3747A
MAX3747A
NOT RECOMMENDED FOR NEW DESIGNS155Mbps to 3.2Gbps, Low-Power SFP Limiting Amplifiers
155Mbps to 3.2Gbps, Low-Power SFP Limiting Amplifiers Function as Data Quantizers for OC-3 through OC-48 Synchronous Optical Network (SONET), Fibre-Channel, and Gigabit Ethernet Optical Receivers
- Part Models
- 2
- 1ku List Price
- Starting From $2.11
Viewing:
Part Details
- Pin Compatible with Micrel SY88993V
- 155Mbps to 3.2Gbps Operation
- > 57dB of Gain
- < 10-12 BER with 2mVP-P Input Amplitude
- 18mA Supply Current
- Chatter-Free LOS with Programmable Threshold
- Output DISABLE Function
- PECL-Compatible Inputs
The MAX3747A/MAX3747B multirate limiting amplifiers function as data quantizers for OC-3 through OC-48 synchronous optical network (SONET), Fibre-Channel, and Gigabit Ethernet optical receivers. They are pin-for-pin compatible with the SY88993V from Micrel Semiconductor, Inc. The amplifiers accept a wide range of input voltages and provide constant-level, current-mode logic (CML) output voltages with controlled edge speeds. The MAX3747A/MAX3747B output voltages are 800mVP-P. The MAX3747B has enhanced LOS operation under overload conditions.
The MAX3747A/MAX3747B limiting amplifiers feature a programmable loss-of-signal detect (LOS) and an optional disable function (DISABLE) that can be combined to implement squelch.
The MAX3747A/MAX3747B are available in a 3mm, 10-pin µMAX® package ideal for small form-factor receivers.
Applications
- 10G LX4 Transceiver Modules
- 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
- Gigabit Ethernet SFF/SFP Optical Transceiver Modules
- Multirate OC-3 to OC-48 FEC SFF/SFP Optical Transceiver Modules
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3747AEUB+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX3747AEUB+T | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max3747a yet. Have something to say?
Start a Discussion on EngineerZone®