MAX3736
MAX3736
NOT RECOMMENDED FOR NEW DESIGNS3.2Gbps, Low-Power, Compact, SFP Laser Driver
- Part Models
- 2
- 1ku List Price
- Starting From $7.39
Viewing:
Part Details
- Fully Compatible with SFP and SFF-8472 Specifications
- Programmable Modulation Current from 5mA to 60mA (DC-Coupled)
- Programmable Modulation Current from 5mA to 85mA (AC-Coupled)
- Programmable Bias Current from 1mA to 100mA
- 56ps Edge Transition Times
- 22mA (typ) Power-Supply Current
- Multirate Operation Up to 3.2Gbps
- On-Chip Pullup Resistor for DIS
- 16-Pin, 3mm x 3mm Thin QFN Package
The MAX3736 is a compact, +3.3V multirate laser driver for SFP/SFF applications up to 3.2Gbps. The device accepts differential data and provides bias and modulation currents for driving a laser. DC-coupling to the laser allows for multirate applications, and reduces the number of external components.
The wide 5mA to 60mA (85mA AC-coupled) modulation current range and 1mA to 100mA bias current make the MAX3736 ideal for driving FP/DFB laser diodes in fiber optic modules. The laser current setting can be controlled by a current DAC, a voltage DAC, or a resistor. Very low power dissipation, small package size, and reduced component count, make this part an ideal solution for SFP-module applications.
The MAX3736 is available in a small 3mm x 3mm, 16-pin thin QFN package. It operates over a -40° to +85° temperature range.
Applications
- 10G Ethernet LX4 Modules
- 1G/2G Fibre Channel SFF/SFP Transceiver Modules
- Gigabit Ethernet SFF/SFP Transceiver Modules
- Multirate OC-3 to OC-48 FEC SFF/SFP Transceiver Modules
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3736ETE+ | 16-LFCSP-3X3X0.75 | ||
MAX3736ETE+T | 16-LFCSP-3X3X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3736 yet. Have something to say?
Start a Discussion on EngineerZone®