MAX3735

NOT RECOMMENDED FOR NEW DESIGNS

2.7Gbps, Low-Power SFP Laser Drivers

Multirate 3.3V Laser Driver for SFP Modules Meets All Requirements for SFF-8472 Digital Diagnostics

Part Models
2
1ku List Price
price unavailable

Part Details

  • Fully Compliant with SFP and SFF-8472 MSAs
  • Programmable Modulation Current from 10mA to 60mA (DC-Coupled)
  • Programmable Modulation Current from 10mA to 85mA (AC-Coupled)
  • Programmable Bias Current from 1mA to 100mA
  • Edge Transition Times <51ps
  • 27mA (typ) Power-Supply Current
  • Multirate 155Mbps to 2.7Gbps Operation
  • Automatic Average Power Control
  • On-Chip Pullup Resistor for TX_Disable
  • 24-Pin 4mm x 4mm QFN package
MAX3735
2.7Gbps, Low-Power SFP Laser Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX3273 +3.3V, 2.5Gbps Low-Power Laser Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX3735AEVKIT

Evaluation Kit for the MAX3735A

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • AC-Coupling Provided On-Board
  • Allows Optical and Electrical Evaluation

Product Details

The MAX3735A evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3735A.

The EV kit is composed of two independent sections, one optical and one electrical, on the PC board. The output of the electrical evaluation section is interfaced to an SMP connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

Applications

  • 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
  • Gigabit Ethernet SFF/SFP Transceiver Modules
  • Modules
  • Multirate OC-3 to OC-48 FEC SFF/SFP Transceiver Modules

MAX3735AEVKIT
Evaluation Kit for the MAX3735A

Latest Discussions

No discussions on MAX3735 yet. Have something to say?

Start a Discussion on EngineerZone®