MAX3710

125Mbps to 2.5Gbps Integrated Limiting Amplifier/Burst-Mode Laser Driver with Dual-Loop Power Control

Laser Autocalibration Mode Improves Manufacturing Quality and Reliability

Viewing:

Part Details

  • Simplifies Module Manufacturing
    • Enables Single-Temperature Module Testing
    • Production Laser Auto-Calibration Mode
  • Improved ONU Performance
    • Integrated APC and ERC Loops
    • 1.3mVP-P Receiver Sensitivity
    • Separate Laser Driver Supply (Rogue ONU Shutdown)
  • Flexibility
    • LVDS, LVPECL, and CML Compatible High-Speed I/Os
    • Programmable I/O Polarity
    • 3-Wire Digital Interface
  • Safety and Reliability
    • Integrated Safety Features with FAULT Mask Register
    • Supports SFP MSA and SFF-8472 Digital Diagnostic
    • Selectable Analog Monitor of Laser Power or BIAS Current at BMON Pin
MAX3710
125Mbps to 2.5Gbps Integrated Limiting Amplifier/Burst-Mode Laser Driver with Dual-Loop Power Control
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX3710EVKIT

Evaluation Kit for the MAX3710

Features and Benefits

  • Software Control of the MAX3710
  • Power Supplied Through USB or External Connection
  • Connection for Lasers in TO Packages

Product Details

The MAX3710 evaluation kit (EV kit) is an assembled demonstration board that provides electrical and optical evaluation of the MAX3710 125Mbps to 2.5Gbps integrated limiting amplifier/burst mode laser driver with dual-loop power control. The controlling software communicates with the EV kit through the USB port of the included card and provides simplified control of all functions of the MAX3710. The EV kit can be fully powered by the USB port, or the user can choose to power the MAX3710 by an external 3.3V supply while the USB port supplies the included HFRD46-1 USB daughter card. The laser connection on the EV board allows attachment of lasers in TO-header packages.

Applications

  • BOSA On-Board
  • GPON/EPON ONU

MAX3710EVKIT
Evaluation Kit for the MAX3710

Latest Discussions

No discussions on max3710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed