MAX3691
+3.3V, 622Mbps, SDH/SONET 4:1 Serializer with Clock Synthesis and LVDS Inputs
Part Details
- Single +3.3V Supply
- 155Mbps Parallel to 622Mbps Serial Conversion
- 215mW Power
- LVDS Parallel Clock and Data Inputs
- Differential 3.3V PECL Serial-Data Output
The MAX3691 serializer is ideal for converting 4-bit-wide, 155Mbps parallel data to 622Mbps serial data in ATM and SDH/SONET applications. Operating from a single +3.3V supply, this device accepts low-voltage differential-signal (LVDS) clock and data inputs for interfacing with high-speed digital circuitry, and delivers a 3.3V PECL serial-data output. A fully integrated PLL synthesizes an internal 622Mbps serial clock from a 155.52MHz reference clock.
The MAX3691 is available in the extended-industrial temperature range (-40°C to +85°C), in a 32-pin TQFP package.
Applications
- 622Mbps ATM/SONET Access Nodes
- 622Mbps SDH/SONET Transmission Systems
- Add/Drop Multiplexers
- Digital Cross-Connects
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX3693 | +3.3V, 622Mbps SDH/SONET 4:1 Serializer with Clock Synthesis and LVDS Inputs |
Latest Discussions
No discussions on MAX3691 yet. Have something to say?
Start a Discussion on EngineerZone®