MAX3675

622Mbps, Low-Power, 3.3V Clock-Recovery and Data-Retiming IC with Limiting Amplifier

Viewing:

Part Details

  • Single +3.3V or +5.0V Power Supply
  • Complies with ANSI, ITU, and Bellcore SDH/SONET Specifications
  • Low Power: 215mW at +3.3V
  • Selectable Data Inputs, Differential PECL or Analog
  • Received-Signal-Strength Indicator (RSSI)
  • Loss-of-Power and Loss-of-Lock Monitors
  • Differential PECL Clock and Data Outputs
  • No External Reference Clock Required
MAX3675
622Mbps, Low-Power, 3.3V Clock-Recovery and Data-Retiming IC with Limiting Amplifier
MAX3675: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3675 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed