MAX3669

NOT RECOMMENDED FOR NEW DESIGNS

+3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC

Low-Power, Full-Featured 622Mbps Laser Driver

Part Details

  • +3.3V or +5.0V Single-Supply Operation
  • 40mA Supply Current at +3.3V
  • Programmable Bias Current from 1mA to 80mA
  • Programmable Modulation Current from 5mA to 75mA
  • Bias Current and Modulation Current Monitors
  • 200ps Rise/Fall Time
  • Automatic Average Power Control with Failure Monitor
  • Complies with ANSI, ITU, and Bellcore SONET/SDH Specifications
  • Enable Control
MAX3669
+3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX3668 +3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control
MAX3690 +3.3V, 622Mbps SDH/SONET 8:1 Serializer with Clock Synthesis and TTL Inputs
MAX3693 +3.3V, 622Mbps SDH/SONET 4:1 Serializer with Clock Synthesis and LVDS Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3669EVKIT

Evaluation Kit for the MAX3669

Features and Benefits

  • Fully Assembled and Tested
  • +3.3V or +5V Operation
  • On-Board Input Termination
  • Independent Electrical Monitoring of Modulation and Bias Currents

Product Details

The MAX3669 evaluation kit (EV kit) is an assembled demonstration board that provides easy optical or electrical evaluation of the MAX3669, a 622Mbps laser driver with current monitors and automatic power control (APC) circuitry. Although the MAX3669 EV kit is shipped in the electrical configuration, this EV kit also provides configuration instructions for optical operation.

Applications

  • 622Mbps SDH/SONET Access Nodes
  • Laser Driver Transmitters
  • Section Regenerators

MAX3669ETGEVKIT

Evaluation Kit for the MAX3669ETG

Features and Benefits

  • Fully Assembled and Tested
  • +3.3V or +5V Operation
  • On-Board Input Termination
  • Independent Electrical Monitoring of Modulation and Bias Currents

Product Details

The MAX3669ETG evaluation kit (EV kit) is an assembled demonstration board that provides easy optical or electrical evaluation of the MAX3669ETG, a 622Mbps laser driver with current monitors and automatic power control (APC) circuitry. Although the MAX3669ETG EV kit is shipped in the electrical configuration, this EV kit also provides configuration instructions for optical operation.

Applications

  • 622Mbps SDH/SONET Access Nodes
  • Laser Driver Transmitters
  • Section Regenerators

MAX3669EVKIT
Evaluation Kit for the MAX3669
MAX3669ETGEVKIT
Evaluation Kit for the MAX3669ETG

Latest Discussions

No discussions on MAX3669 yet. Have something to say?

Start a Discussion on EngineerZone®