MAX3643
MAX3643
NOT RECOMMENDED FOR NEW DESIGNS155Mbps to 2.5Gbps Burst-Mode Laser Driver
2ns Burst On/Off-Time for Any PON ONT Applications
- Part Models
- 2
- 1ku List Price
- Starting From $2.53
Viewing:
Part Details
- 10mA to 85mA Modulation Current
- 1mA to 70mA Bias Current
- Monitor Diode Sample and Hold
- 45ps Output Transition Time
- 2ns Turn-On/Off Time
- Reference Voltage Generator
- LVPECL High-Speed Inputs (Data, Burst Enable)
The MAX3643 burst-mode laser driver provides bias and modulation current drive for PON burst-mode ONT applications. It is specifically designed for use with a low-cost external controller for the APC (and if desired, AMC) loop. A high-speed differential burst-enable input enables the driver to switch the laser from a dark (output off) condition to full on condition in less than 2ns. When BEN is inactive, typical modulation and bias currents are 5µA each.
Laser modulation current can be set from 10mA to 85mA and bias current can be set from 1mA to 70mA using the MODSET and BIASSET inputs. A sample-and-hold circuit is provided to capture the monitor diode output during short PON bursts, if needed, and the BEN high-speed signal is mirrored on an LVCMOS output to be used by the controller operating the APC/AMC loop.
The MAX3643 burst-mode laser driver is packaged in a 4mm x 4mm, 24-pin thin QFN package. It operates from -40°C to +85°C.
Applications
- 1.25Gbps IEEE EPON ONT Modules
- A/B/G/XGPON ONT Modules Up to 2.5Gbps
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3643ETG+ | 24-LFCSP-4X4X0.75 | ||
MAX3643ETG+T | 24-LFCSP-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX3656 | NOT RECOMMENDED FOR NEW DESIGNS | 155Mbps to 2.5Gbps Burst-Mode Laser Driver |
Evaluation Kits
Latest Discussions
No discussions on max3643 yet. Have something to say?
Start a Discussion on EngineerZone®