MAX3542
Complete Single-Conversion Television Tuner
Single-Conversion Silicon Tuner Receives Digital and Analog Television Signals
Part Details
- Low Power Consumption: 760mW (typ) from a +3.3V Supply Voltage
- Integrated Tracking Filters
- Low Noise Figure: 4.9dB (typ)
- Small 7mm x 7mm fcLGA Lead-Free Package
- IF Overload Detector Controls RF Variable-Gain Amplifier
- 2-Wire, I²C-Compatible Serial Control Interface
The MAX3542 complete single-conversion television tuner is designed for use in analog/digital terrestrial applications and digital set-top boxes. This television tuner draws only 760mW of power from a +3.3V supply voltage.
The MAX3542 is designed to convert PAL or DVB-T signals in the 47MHz to 862MHz band to an intermediate frequency (IF) of 36MHz.
The MAX3542 includes a variable-gain low-noise amplifier (LNA), multiband tracking filters, a harmonic-rejection mixer, a low-noise IF amplifier, an IF power detector, and a variable-gain IF amplifier. The MAX3542 also includes fully monolithic VCOs and tank circuits, as well as a complete frequency synthesizer. This highly integrated design allows for low-power tuner-on-board applications without the cost and power dissipation issues of dual-conversion tuner solutions.
The MAX3542 is specified for operation in the 0°C to +70°C temperature range and is available in a lead-free 48-pin flip-chip (fcLGA) package.
Applications
- Analog/Digital Terrestrial Receivers
- Digital Set-Top Boxes
- Televisions
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX3540 | Complete Single-Conversion Television Tuner |
Latest Discussions
No discussions on MAX3542 yet. Have something to say?
Start a Discussion on EngineerZone®