MAX3524

Low-Noise, High-Linearity Broadband Amplifier

Broadband Low-Noise Amplifier Has Differential Output and On-Chip Op Amp

Part Details

  • Single-Ended Input, Differential Output
  • +4.75V to +5.25V Single-Supply Operation
  • Broadband Operation: 44MHz to 880MHz
  • Low Noise Figure: 4.2dB
  • High Linearity: IIP2 (42dBm), IIP3(14dBm)
  • Voltage Gain: 15dB
  • Independent On-Chip Op Amp
MAX3524
Low-Noise, High-Linearity Broadband Amplifier
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
CATV Amplifiers 1
MAX2130 PRODUCTION Broadband, Two-Output, Low-Noise Amplifier for TV Tuner Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3524 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed