MAX3509

Upstream CATV Amplifier

Cable Upstream Amplifier Provides 66dBmV Output Level from 5MHz to 65MHz

Part Details

  • Ultra-Low Power-Up/Down Transients, 25mV (typ) at 66dBmV Output
  • Single-Supply Operation
  • Output Level Ranges from <12dBmV to 67dBmV (QPSK)
  • Gain Programmable in 1dB Steps
  • Low Transmit Output Noise Floor: -41dBmV (160kHz BW)
  • Low Transmit-Disable Output Noise: -70dBmV
  • Shutdown Mode
MAX3509
Upstream CATV Amplifier
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX3509 yet. Have something to say?

Start a Discussion on EngineerZone®