MAX3317

2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers

Viewing:

Part Details

  • AutoShutdown Plus (MAX3318/MAX3319)
  • 300µA Operating Supply Current
  • 1µA Low-Power Shutdown with Receivers Active
  • Guaranteed 460kbps Data Rate
  • Guaranteed 4V/µs Slew Rate
  • RS-232 Compatible Down to 2.25V
MAX3317
2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
MAX3316, MAX3317, MAX3318, MAX3319: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max3317 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed