MAX3264
LAST TIME BUY+3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
Limiting Amplifier with Squelch Function Generates Low Deterministic Jitter
Part Details
- +3.0V to +5.5V Supply Voltage
- Low Deterministic Jitter
- 14ps (MAX3264)
- 11ps (MAX3265/MAX3765)
- 150ps (max) Edge Speed (MAX3265/MAX3765)
- 300ps (max) Edge Speed (MAX3264)
- Programmable Signal-Detect Function
- Choice of CML or PECL Output Interface
- 10-Pin µMAX or 16-Pin TSSOP Package
The 1.25Gbps MAX3264/MAX3268/MAX3768 and the 2.5Gbps MAX3265/MAX3269/MAX3765 limiting amplifiers are designed for Gigabit Ethernet and Fibre Channel optical receiver systems. The amplifiers accept a wide range of input voltages and provide constant-level output voltages with controlled edge speeds. Additional features include RMS power detectors with programmable loss-of-signal (LOS) indication, an optional squelch function that mutes the data output signal when the input voltage falls below a programmable threshold, and excellent jitter performance.
The MAX3264/MAX3265/MAX3765 feature current-mode logic (CML) data outputs that are tolerant of inductive connectors and a 16-pin TSSOP package, making these circuits ideal for GBIC receivers. The MAX3268/ MAX3269/MAX3768 feature standards-compliant positive-referenced emitter-coupled logic (PECL) data outputs and are available in a tiny 10-pin µMAX® package that is ideal for small-form-factor (SFF) receivers.
Applications
- ATM Optical Receivers
- Fibre Channel Optical Receivers
- Gigabit Ethernet Optical Receivers
- System Interconnect
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max3264 yet. Have something to say?
Start a Discussion on EngineerZone®