MAX32566

Obsolete

Low-Power, ARM Cortex-M4 with FPU-Based SOC with Contactless Transceiver

Secure Cortex-M4F Microcontroller with Integrated Contactless Interface and XiP Quad SPI

Viewing:

Part Details

  • High-Efficiency Microcontroller Optimizes Battery Life
    • External 24MHz Crystal Supports 96MHz System Clock
    • High-Speed Execute-in-Place SPI (SPIX) Interfaces with Up to 128MB External Flash
    • 128kB of System SRAM
    • Scalable Battery Backup of 0/32/64/96/128kB
    • Scalable Encryption of 0/32/64/96/128kB
    • Multiple 32-Bit Words of One-Time Programmable (OTP) Memory
    • Single 3.0V/3.3V Supply Operation with Internal LDO
  • Multimode, Multistandard RF Radio
    • ISO 14443 Type A/B and EMV Compliant Contactless Interface with Internal Transceiver
  • Security Features Facilitate System-Level Protection
    • Public-Key Based Secure Boot Loader
    • Real-Time AES Decryption and Authentication for External Code Memory
    • AES, DES, 3DES, and SHA Hardware Accelerators
    • Modulo Arithmetic Hardware Accelerator (MAA) Supporting RSA, DSA, and ECC
    • 10-Line Secure Keypad Controller
    • Hardware True Random Number Generator
    • Up to Six External Dynamic Tamper Sensor Pairs with Independent Random Dynamic Patterns
    • Fast Erase of Battery-Backed AES Keys
    • Environmental and Microprobe Tamper Sensors
    • Battery-Backed Real-Time Clock
  • Optimal Peripheral Mix Provides Platform Scalability
    • Two ISO 7816 UARTs
    • Three UARTs
    • Two SPI/I2S Ports
    • One I2C Controller
    • USB 2.0 Full-Speed Device with Internal Transceiver
    • Four 32-Bit Timers with PWM Capability
    • Watchdog Timer and One Wakeup Timer
    • Four-Input, 9-Bit SAR ADC Operating at 4MS/s
    • Up to 59 General-Purpose I/O Pins
MAX32566
Low-Power, ARM Cortex-M4 with FPU-Based SOC with Contactless Transceiver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX32566-KIT

Evaluation Kit for the MAX32566

Features and Benefits

  • Separate Pluggable Board Containing an Embedded Near Field Antenna
    • Interfaces to the MAX32566 ISO 14443 Type A/B and EMV Compliant Contactless Reader
    • On-Board Antenna Tuning and Matching Circuit
  • 320 × 240 Color TFT Resistive Touch Display with a SPI Interface
  • Integrated Four-Channel, 9-Bit 4MS/s SAR ADC
  • Dual Smart Card Readers, One Full, One SIM/SAM
  • USB 2.0 Micro B Interface
  • Dual USB 2.0 Micro B to Serial UARTs
  • 4 × 4 Secure Keypad
  • 128MB XIP Serial Flash
  • All GPIOs and Analog I/Os Accessed Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • ARM JTAG Headers

Product Details

The MAX32566 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32566). It integrates a ARM® Cortex®-M4 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • Contactless Payment
  • Electronic Commerce
  • Fitness wearables
  • IoT
  • PCI Terminals
  • PIN Pads
  • Secure Access Control
  • Secure Payment

MAX32566-KIT
Evaluation Kit for the MAX32566

Latest Discussions

No discussions on MAX32566 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed