MAX32010

LAST TIME BUY

25V Span, 1.2A Device Power Supply (DPS)

Flexible Current Configuration up to 1.2A Device Power Supply for Industrial Test and Instrumentation Applications

Part Models
2
1ku List Price
Starting From $30.61

Part Details

  • Programmability for Multiple ATE Applications
    • Programmable Current and Voltage Compliance
    • Programmable Current Ranges
      • ±200µA
      • ±2mA
      • ±20mA
      • ±200mA
    • External Buffer Supports Higher Currents with up to 16 Parallel Devices
    • Programmable Gain Allows a Wide Range of DACs
  • High Accuracy and Flexible Control for Optimal Performance
    • Load Regulation of 1mV at 1200mA
    • Programmable Compensation for Wide Range of Loads
    • Range Change Glitch Control
    • Integrated Window Comparator for Go/No-Go Testing
    • External Test Mode Enables IDDQ Measurement with Reprogramming
    • 3-Wire, 20MHz SPI Interface
  • Integrated Protection for Robustness
    • Thermal Warning Flag and Thermal Shutdown
    • Short-Circuit Protection
  • Compact 14mm x 14mm, 100-Pin TQFP Package
MAX32010
25V Span, 1.2A Device Power Supply (DPS)
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX32010EVKIT

Evaluation Kit for the MAX32010

Features and Benefits

Easy Evaluation of the MAX32010 EV kit

  • On-Board Voltage Reference (MAX6126)
  • On-Board DACs for Level Setting
  • On-Board ADC for Measurements
  • On-Board Regulators Generate All the Required Voltages from ±12V
  • USB Interface
  • Headers for External SPI and DACs Proven PCB Layout
  • Proven PCB Layout
  • Includes Heatsink and Fan
  • Fully Assembled and Tested

Product Details

The MAX32010 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) design that evaluates the functionality of device power supply (DPS) IC MAX32010, which has 25V span output voltage and programmable current ranges up to 1.2A.

The MAX32010 EV kit contains a microcontroller (MCU) that translates between the SPI interface and USB to allow the user to configure internal registers and modes with graphical user interface (GUI) software running on a PC. The EV kit includes Windows® 0-compatible software that provides a simple GUI for configuration of all the MAX32010 registers through SPI. The EV kit is fully assembled and tested at the factory.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, component list, circuit schematic, and artwork for each layer of the PCB. The MAX32010 EV kit PCB comes with a MAX32010DCCQ+ installed.

Applications

  • Industrial Systems
  • Memory Testers
  • Programmable Power Supplies
  • System-on-a-Chip Testers
  • VLSI Testers

MAX32010EVKIT
Evaluation Kit for the MAX32010

Latest Discussions

Recently Viewed