MAX3190E
PRODUCTION±15kV ESD-Protected, 460kbps, RS-232 Transmitters in SOT23-6
- Part Models
- 4
- 1ku List Price
- Starting From $0.86
Part Details
- Small 6-Pin SOT23 Package
- ESD-Protected RS-232 Output (MAX3190E)
- ±15kV per Human Body Model
- ±8kV per IEC 1000-4-2 Contact Discharge
- ±15kV per IEC 1000-4-2 Air-Gap Discharge
- 200µA Operating Supply Current
- Shutdown Reduces Supply Current to 0.4µA
- RS-232-Compliant Operation from ±7.5V to ±12V Supplies
- RS-232-Compatible Operations from ±6V to ±7.5V Supplies
- 460kbps Guaranteed Data Rate
- Three-State RS-232 Transmitter Output
- No External Components
The MAX3190/MAX3190E single RS-232 transmitters in a SOT23-6 package are for space- and cost-constrained applications requiring minimal RS-232 communications. These devices consume only 200µA of supply current from ±7.5V to ±12V supplies. The MAX3190/MAX3190E transmitter outputs are RS-232 compatible when powered from ±6V to ±7.5V supplies. They feature a shutdown input that reduces current consumption to only 1µA and forces the transmitter output into a high-impedance state. RS-232-compliant data transmission is guaranteed up to 460kbps.
The MAX3190/MAX3190E are EIA/TIA-232 transmitters that convert CMOS/TTL logic levels to RS-232-compliant signals. The MAX3190E transmitter output is protected to ±15kV per the Human Body Model, ±8kV per IEC 1000-4-2 Contact Discharge, and ±15kV per IEC 1000-4-2 Air-Gap Discharge, providing protection against harsh environments. The MAX3190/ MAX3190E transmitters have a standard inverting output.
Applications
- Diagnostic Ports
- Digital Cameras
- Handheld Equipment
- Networking Equipment
- Set-Top Boxes
- Telecommunications
Documentation
Data Sheet 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3190EEUT+ | 6-SOT_23-N/A | ||
MAX3190EEUT+T | 6-SOT_23-N/A | ||
MAX3190EUT+ | 6-SOT_23-N/A | ||
MAX3190EUT+T | 6-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2023 - 2361H WAFER FAB |
||
MAX3190EEUT+ | PRODUCTION | |
MAX3190EEUT+T | PRODUCTION | |
MAX3190EUT+ | PRODUCTION | |
MAX3190EUT+T | PRODUCTION | |
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX3190EEUT+ | PRODUCTION | |
MAX3190EEUT+T | PRODUCTION | |
MAX3190EUT+ | PRODUCTION | |
MAX3190EUT+T | PRODUCTION | |
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
MAX3190EEUT+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max3190e yet. Have something to say?
Start a Discussion on EngineerZone®