MAX296

PRODUCTION

8th-Order, Lowpass, Switched-Capacitor Filters

Also See MAX7401/5 8th-Order, Low-Power Bessel Filters

Part Models
5
1ku List Price
Starting From $6.12

Part Details

  • 8th-Order Lowpass Filters:
    • Butterworth (MAX291/MAX295)
    • Bessel (MAX292/MAX296)
  • Clock-Tunable Corner-Frequency Range:
    • 0.1Hz to 25kHz (MAX291/MAX292)
    • 0.1Hz to 50kHz (MAX295/MAX296)
  • No External Resistors or Capacitors Required
  • Internal or External Clock
  • Clock to Corner Frequency Ratio:
    • 100:1 (MAX291/MAX292)
    • 50:1 (MAX295/MAX296)
  • Low Noise: -70dB THD + Noise (Typ)
  • Operate with a Single +5V Supply or Dual ±5V Supplies
  • Uncommitted Op Amp for Anti-Aliasing or Clock-Noise Filtering
  • 8-Pin DIP and SO Packages
MAX296
8th-Order, Lowpass, Switched-Capacitor Filters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 6
MAX7401 PRODUCTION 8th-Order, Lowpass, Bessel, Switched-Capacitor Filters
MAX7405 PRODUCTION 8th-Order, Lowpass, Bessel, Switched-Capacitor Filters
MAX7409 PRODUCTION 5th-Order, Lowpass, Switched-Capacitor Filters
MAX7410 PRODUCTION 5th-Order, Lowpass, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX296 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed