MAX2852

Obsolete

5GHz Receiver

High-Performing, Cost-Effective RF Design for Wireless HD Video (WHDI), Providing DFS Receiver Function

Part Details

  • 4900MHz to 5900MHz Frequency Range
  • 4.5dB Rx Noise Figure
  • 70dB Rx Gain-Control Range with 2dB Step Size, Digitally Controlled
  • 60dB Dynamic Range Receiver RSSI
  • RF Wideband Receiver RSSI
  • Programmable 20MHz/40MHz Rx I/Q Lowpass Channel Filters
  • Sigma-Delta Fractional-N PLL with 76Hz Resolution
  • Monolithic Low-Noise VCO with -35dBc Integrated Phase Noise
  • 4-Wire SPI Digital Interface
  • I/Q Analog Baseband Interface
  • On-Chip Digital Temperature Sensor Readout
  • Complete Baseband Interface
  • +2.7V to +3.6V Supply Voltage
  • Small, 68-Pin Thin QFN Package (10mm x 10mm)
MAX2852
5GHz Receiver
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
RF Transceivers > 1GHz 1
MAX2851 PRODUCTION 5GHz, 5-Channel MIMO Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2852 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed