MAX2839

2.3GHz to 2.7GHz MIMO Wireless Broadband RF Transceiver

Industry's First Production-Ready, Single-Chip MIMO WiMAX RF Transceiver Operating at 2.3GHz to 2.7GHz

Part Details

  • 2.3GHz to 2.7GHz Wideband Operation
  • Dual Receivers for MIMO, Single Transmitter
  • Complete RF Transceiver, PA Driver, and Crystal Oscillator
    • 2.3dB Rx Noise Figure on Each Receiver
    • -35dB Rx EVM for 64QAM Signal
    • 0dBm Linear OFDM Transmit Power (64QAM)
    • -70dBr Tx Spectral Emission Mask
    • -35dBc LO Leakage
    • Automatic Rx DC Offset Correction
    • Monolithic Low-Noise VCO with -39dBc Integrated Phase Noise
    • Programmable Rx I/Q Lowpass Channel Filters
    • Programmable Tx I/Q Lowpass Anti-Aliasing Filters
    • Sigma-Delta Fractional-N PLL with < 40Hz Step
    • 62dB Tx Gain Control Range with 1dB Step Size, Digitally Controlled
    • 95dB Rx Gain Control Range with 1dB Step Size, Digitally Controlled
    • 60dB Analog RSSI Instantaneous Dynamic Range
    • 4-Wire SPI Digital Interface
    • I/Q Analog Baseband Interface
    • Digital Tx/Rx Mode Control
    • Digitally Tuned Crystal Oscillator
    • On-Chip Digital Temperature Sensor Readout
  • +2.7V to +3.6V Transceiver Supply
  • Low-Power Shutdown Current
  • Small, 56-Pin TQFN Package (8mm x 8mm x 0.8mm)
MAX2839
2.3GHz to 2.7GHz MIMO Wireless Broadband RF Transceiver
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2838 Obsolete 3.3GHz to 3.9GHz Wireless Broadband RF Transceiver
RF Transceivers > 1GHz 1
MAX2837 PRODUCTION 2.3GHz to 2.7GHz Wireless Broadband RF Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed