MAX2838

Obsolete

3.3GHz to 3.9GHz Wireless Broadband RF Transceiver

Industry's First Production-Ready, Single-Chip 3.3GHz to 3.9GHz WiMAX RF Transceiver

Part Details

  • 3.3GHz to 3.9GHz Wide-Band Operation
  • Master-Slave Modes with Coherent LO for MIMO
  • Complete RF Transceiver, and PA Driver
    • 0dBm Linear OFDM Transmit Power
    • -70dBr Tx Spectral Emission Mask
    • 2.8dB Rx Noise Figure
    • Tx/Rx I/Q Error and LO Leakage Detection and Adjustment
    • Automatic Rx DC Offset Correction
    • Monolithic Low-Noise VCO with -39dBc Integrated Phase Noise
    • Programmable Rx I/Q Lowpass Channel Filters
    • Programmable Tx I/Q Lowpass Anti-Aliasing Filter
    • Sigma-Delta Fractional-N PLL with 29Hz Step Size
    • 60dB Tx Gain Control Range with 1dB Step Size, Digitally Controlled
    • 94dB Rx Gain Control Range with 2dB Step Size, Digitally Controlled
    • 60dB Analog RSSI Instantaneous Dynamic Range
    • 4-Wire SPI™ Digital Interface
    • I/Q Analog Baseband Interface
    • Digital Tx/Rx/Shutdown Mode Control
    • Low-Power CLOCKOUT Mode
    • On-Chip Digital Temperature Sensor Readout
  • +2.7V to +3.6V Transceiver Supply
  • Low-Power Shutdown Mode
  • Small 48-Pin Thin QFN Package (6mm x 6mm x 0.8mm)
MAX2838
3.3GHz to 3.9GHz Wireless Broadband RF Transceiver
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
RF Transceivers > 1GHz 1
MAX2837 PRODUCTION 2.3GHz to 2.7GHz Wireless Broadband RF Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2838EVKIT

Evaluation Kit for the MAX2838

Features and Benefits

Product Details

The MAX2838 evaluation kit (EV kit) simplifies testing of the MAX2838 receive and transmit performance in WiMAX™ applications operating in the 3.3GHz to 3.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential to single-ended and single-ended to differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

Applications

  • 802.16-2004/802.16d Fixed WiMAX
  • 802.16e MIMO Mobile WiMAX
  • WiMAX Pico and Femto Basestations
  • NLOS Wireless Broadband Systems

MAX2838EVKIT
Evaluation Kit for the MAX2838

Latest Discussions

No discussions on MAX2838 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed