MAX2826

2.4GHz/5GHz, Single-Band and Dual-Band, 802.11g/a RF Transceiver ICs

Part Details

  • Single- and Dual-Band Operation
    • MAX2825: 2.4GHz to 2.5GHz
    • MAX2826: 5.15GHz to 5.35GHz
    • MAX2827: 2.4GHz to 2.5GHz and 5.15GHz to 5.35GHz
  • Two Operating Modes (MAX2827)
    • 802.11g (54Mbps 64-QAM OFDM and 11Mbps CCK)
    • 802.11a (54Mbps 64-QAM OFDM)
  • Complete RF Transceiver
    • -75dBm Receiver Sensitivity at 54Mbps (802.11g)
    • 40dB Rx Sideband Suppression
    • -36dB Transmitter EVM
    • -98dBc/Hz at 100kHz LO Phase Noise
    • Programmable Baseband Lowpass Filters
    • Integrated PLL with 3-Wire Serial Interface
    • 94dB Receive Gain-Control Range
    • 200ns Rx I/Q DC Settling
    • 60dB Dynamic Range Receive RSSI
    • 30dB Transmit Power-Control Range
    • Tx and Rx I/Q Error Detection
    • Digital Tx/Rx Mode and Gain Control
  • Single +2.7V to +3.6V Supply
  • 10µA Low-Power Shutdown Mode
  • Small 56-Pin TQFN Package (8mm x 8mm)
MAX2826
2.4GHz/5GHz, Single-Band and Dual-Band, 802.11g/a RF Transceiver ICs
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2247 2.4GHz SiGe Linear Power Amplifier
RF Transceivers > 1GHz 2
MAX2830 PRODUCTION 2.4GHz to 2.5GHz 802.11g/b RF Transceiver with PA and Rx/Tx/Diversity Switch
MAX2831 PRODUCTION 2.4GHz to 2.5GHz, 802.11g RF Transceivers with Integrated PA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2826 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed