MAX2740

Integrated GPS Receiver and Synthesizer

Complete GPS Receiver with On-Chip Frequency Synthesizer. Unique Frequency Plan Allows the MAX2740 to Also Support GLONASS

Part Details

  • High Selectivity for Hostile Base Station Environments
  • Complete Antenna-to-Baseband Receiver Solution
  • > 100dB Total Receiver Gain Including All Filter Losses
  • > 50dB Automatic Gain Control (AGC) Range
  • Fully Balanced Topology for Minimum Spurious Responses
  • Low Phase Noise VCO for Carrier Phase Applications
  • Compatible with High-Performance Companion DSP
MAX2740
Integrated GPS Receiver and Synthesizer
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 2
MAX2641 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
MAX2655 PRODUCTION 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Product 1
MAX2654 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2740EVKIT

Evaluation Kit for the MAX2740

Features and Benefits

  • Differential Baseband Outputs
  • +2.7V to +3.3V Single-Supply Operation
  • SMA Connectors on All Signal Ports

Product Details

The MAX2740 evaluation kit (EV kit) simplifies testing of the MAX2740 GPS receiver. This kit allows evaluation of the device’s LNA, mixers, variable gain amplifier (VGA), fixed gain amplifier, voltage-controlled oscillator (VCO), and synthesizer.

The EV kit provides 50Ω SMA connectors for all signal inputs and outputs. A varactor-based tank circuit is provided for the on-chip VCO and is phase locked with the on-chip phase-locked loop (PLL).

MAX2740EVKIT
Evaluation Kit for the MAX2740

Latest Discussions

No discussions on MAX2740 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed