MAX2701

1.8GHz to 2.5GHz, Direct-Downconversion Receivers

First Direct-Conversion Receiver for Wideband Wireless Local Loop

Part Details

  • Input Frequency Range
    • 1.8GHz to 2.1GHz (MAX2700)
    • 2.1GHz to 2.5GHz (MAX2701)
  • Cascaded Performance at 1960 MHz
    • 3.5dB Noise Figure
    • -7.5dBm Input IP3 at Maximum Gain
  • LNA with Selectable Gain and Shutdown Option
  • High Linearity Direct I/Q Downconverter
  • Wideband LO Quadrature Generator
  • 3dB Baseband Channel Bandwidth of At Least 56MHz
  • Variable Gain Baseband Amplifiers with > 60dB Control Range
  • Baseband Gain Offset Correction Loop
  • +2.7V to +3.3V Single-Supply Operation
  • Small 48-pin TQFP-EP Package
MAX2701
1.8GHz to 2.5GHz, Direct-Downconversion Receivers
Ask a Question

Latest Discussions

No discussions on MAX2701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed