MAX2652

GSM900 and DCS1800/PCS1900 Dual-Band, Low-Noise Amplifiers

SiGe LNAs Improve Performance and Size of GSM Triple Band Phones

Part Details

  • Wide Operating Frequency Range
    • 800MHz to 1000MHz (MAX2651/52)
    • 1800MHz to 2000MHz (MAX2651/52/53)
  • Excellent Low-Noise Performance
    • 1.2dB/1.3dB over GSM Receive Band (MAX2651/52)
    • 1.8dB/1.8dB/1.7dB over DCS Receive Band (MAX2651/52/53)
  • High Gain
    • 18dB over GSM Receive Band (MAX2651/52)
    • 18dB/17.5dB/18.5dB over DCS Receive Band (MAX2651/52/53)
  • 20dB Gain Reduction in Low-Gain Mode
  • Externally Adjustable Gain
  • +2.7V to +3.3V Single-Supply Operation
  • Low Supply Current
    • 5.4mA to 7.0mA in High-Gain Mode
    • 2.2mA in Low-Gain Mode
  • 0.25µA Shutdown Current (MAX2652/53)
MAX2652
GSM900 and DCS1800/PCS1900 Dual-Band, Low-Noise Amplifiers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 2
MAX2640 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
MAX2641 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2652 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed