MAX2649

5GHz Low-Noise Amplifier with Shutdown

Part Details

  • 4.9GHz to 5.9GHz Wideband Operation
  • Low-Noise Figure: 2.1dB
  • High Gain: 17dB
  • High IIP3: 0dBm
  • Shutdown Mode
  • +2.7V to +3.6V Single-Supply Operation
  • 1mm x 1.5mm UCSP
  • MAX2649
    5GHz Low-Noise Amplifier with Shutdown
    Ask a Question

    Documentation

    Learn More

    Tools & Simulations

    Latest Discussions

    No discussions on MAX2649 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed