MAX2632

Obsolete

VHF-to-Microwave, +3V, General-Purpose Amplifiers

Part Details

  • Single +2.7V to +5.5V Operation
  • Internally Biased (MAX2630/MAX2631)
  • Adjustable Bias (MAX2632/MAX2633)
  • 6.6mA Supply Current (insensitive to supplyvoltage)
  • 1µA Shutdown Current (MAX2631/MAX2633)
  • 3.7dB Noise Figure
  • 13.4dB Gain
  • Ultra-Small SOT Packages
MAX2632
VHF-to-Microwave, +3V, General-Purpose Amplifiers
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX2632 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed