MAX2582
Complete RF-to-Baseband Receiver
Highly Integrated, Ideal Solution for Low-Cost Phones in South American Markets
Part Details
- No External IF-SAW Filters Required
- RF VCO and PLL Included
- On-Chip Matching
- Optimized Low-Current Modes
- Two-Chip System Solution with the MAX2502
- 3dB Typical Cascaded Noise Figure
- Small 48-Pin fcLGA Leadless Package (7mm x 7mm)
The MAX2582 highly integrated RF-to-baseband receiver supports PCS-band applications such as CDMA and OFDM. The MAX2582 includes an LNA, mixer, baseband filter, PLL, VGA, and an RF voltage-controlled oscillator (VCO). The entire receiver eliminates most of the external components found in other receivers including the IF-SAW filter and VCO.
To optimize dynamic range at minimum current, the MAX2582 implements several programmable gain and linearity states, each optimized for minimum current while meeting sensitivity and linearity requirements for as many as four ranges of received signal strength.
The MAX2582 is available in a 7mm x 7mm leadless 48-pin fcLGA package and is specified over the extended -40°C to +85°C temperature range.
Applications
- IS-2000 1xEV, EV-DO, and EV-DV
- IS-95 (CDMA)
- OFDM
Documentation
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX2504A | Complete Cellular Baseband-to-RF Transmitters with PA |
Latest Discussions
No discussions on MAX2582 yet. Have something to say?
Start a Discussion on EngineerZone®