MAX25614A

PRODUCTION

Automotive IR LED/VCSEL Driver for Driver Monitoring Systems

ASIL-B, Automotive Infrared LED/VCSEL Driver Simplifies Design for Automotive Driver and Occupant Monitoring Systems

Part Models
2
1ku List Price
Starting From $4.14

Part Details

  • Integration Minimizes BOM and PCB Area
    • Integrated Switching nFET
    • Integrated pFET with Inrush Current Limit
    • I2C Programming Controls
  • Comprehensive Fault Protection Including Eye Safety
    • LED Current Monitoring, Overcurrent Protection
    • LED Short-to-Ground/Battery Protection
    • LED Open Protection
    • Boost Under/Overvoltage Protection
    • Thermal Warning and Shutdown
  • EMI Mitigation
    • Spread-Spectrum Frequency Modulation
    • Programmable LED Current Slew Rate
  • Automotive Ready
    • -40°C to +125°C Operating Temperature Range
    • AEC-Q100 Grade 1 and ASIL B Compliant
MAX25614A
Automotive IR LED/VCSEL Driver for Driver Monitoring Systems
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX25614EVKIT

Evaluation Kit for the MAX25614A/MAX25614B/MAX25614C/MAX25614D

Features and Benefits

  • Boost/Buck Maxim Proprietary Control Architecture
  • Integrated Protections for Eye Safety, PWM Pulse width Timer, and LED Current Monitor
  • PICO Board and Graphical User Interface for I2C Control, Diagnostics, and PWM Generator
  • On-Board IR Emitter Load

Product Details

The MAX25614 evaluation kit (EV kit) provides a proven design to evaluate the MAX25614A/MAX25614B/MAX25614C/MAX25614D automotive infrared LED Driver. The EV kit has an I2C interface with MAX32625PICO microcontroller that enables programming parameters such as LED current, LED slew rate, switching frequency, etc. This also helps with fault monitoring and signal sensing. The EV kit operates from a 5V to 18V DC supply voltage. It is configured to deliver up to 5A to one or two strings of LEDs. The total voltage of the string can vary from 0V to 32V. The high-current driver uses fixed-frequency average current-mode control. The LEDs can be connected by using the on-board IR LEDs or using on-board external connection pads. The anode of the LED string should be connected to the LED1+ terminal. For two string applications, connect one string anode to LED1+ and connect the second-string anode to LED2+. The cathode of the LED string(s) should be connected to LED- for both one string and two string applications.

Applications

  • Automotive Driver Monitoring System (DMS)
  • Automotive Occupant Monitoring System (OMS)
  • Night Vision
  • Optical Inspection/Machine Vision

MAX25614EVKIT
Evaluation Kit for the MAX25614A/MAX25614B/MAX25614C/MAX25614D

Latest Discussions

No discussions on MAX25614A yet. Have something to say?

Start a Discussion on EngineerZone®