MAX25608

RECOMMENDED FOR NEW DESIGNS

12-Switch, High Brightness LED Matrix Manager for Automotive Front Lights

Flexible and Fast—Enables Matrix/Pixel Automotive Lighting up to 1.6A

Part Models
10
1ku List Price
Starting From $3.08

Part Details

  • Automotive Ready: AEC-Q100 Qualified
  • Flexible Configuration
    • Up to 12 Switches in Series for Single String
    • Two Sub Strings of Six Series Switches per String
  • Robust Serial Interface
    • Multi-Drop UART Communication Interface
    • Up to 16 Addressable Devices
    • Compatible with CAN Physical Layer (MAX25608B)
  • Optimal PWM Dimming Arrangement Provides Excellent Dimming Performance
    • Programmable 12-Bit PWM Dimming
    • Fade Transition Between PWM Dimming States
    • Internal or External Clock for PWM Dimming
    • Programmable Slew Rate for EMI Control
  • Protection Features and Package Improve Reliability
    • Open-LED Protection
    • NTC Temperature Monitor
    • Programmable Open- and Short-LED Threshold
    • Open and Shorted-LED Fault Reporting
    • Open-Trace Fault Reporting (MAX25608E)
    • Thermally Enhanced 28-Pin TSSOP-EP
MAX25608
12-Switch, High Brightness LED Matrix Manager for Automotive Front Lights
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Driver Support Functions 2
MAX25606 RECOMMENDED FOR NEW DESIGNS 6-Switch Matrix Manager for Automotive Lighting
MAX20092 PRODUCTION 12-Switch Matrix Manager for Automotive Lighting
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX25608EVSYS

Evaluation System for the MAX25608

Features and Benefits

  • Two, 12 Channel Matrix Managers
  • 24 On-Board White LEDs
  • MAX25601 Boost-Buck LED Driver
  • MAX32625PICO# Provides UART Communication to Control the Matrix Managers
  • GUI for Easy Evaluation

Product Details

The MAX25608 evaluation system (EV system) provides a proven design to evaluate the MAX25608 12 channel LED matrix manager. The EV system includes two instances of the MAX25608 each controlling 12 on-board LEDs connected in a series configuration. The MAX25601 boost-buck LED driver is included to drive the LEDs. The MAX3265PICO board and software GUI are included to communicate with the MAX25608 IC through the UART interface.

Applications

  • Automotive Matrix LED Systems and Adaptive Drive Beam Lights.

MAX25608EVSYS
Evaluation System for the MAX25608

Latest Discussions

Recently Viewed