MAX2551

Band II and V WCDMA Femtocell Transceiver with GSM Monitoring

Accelerate Deployment with Worldwide Field-Proven Performance and the Most Compact Radio Design

Part Details

  • Single-Chip Femtocell Radio Transceiver
  • WCDMA/HSPA+ Band II and V Operation
  • TS25.104 Standard Compliant
  • Multiple LNA Inputs for WCDMA, PCS, and GSM Macrocell Monitoring
  • High Level of Integration
    • On-Chip Fractional-N Frequency Synthesizers for LO Generation
    • No Tx SAW Filters Required
    • Integrated PA Drivers for Lower-Cost Power Amplifier Designs
    • 12-Bit AFC DAC to Control TCXO
    • On-Chip Temperature Sensor
    • Three General-Purpose Outputs
    • Reference Clock with Selectable CMOS and Low Swing Output
    • PLL Lock-Detect Output Through GPO3
  • Optimized Receiver Performance
    • Exceptional Receive Sensitivity
    • High Dynamic Range Sigma-Delta ADCs Allow Simple AGC Implementation with Switched Gain States
  • Optimized Transmitter Performance
    • Factory Calibrated for Gain, Carrier Leakage, and Sideband Calibration
    • 10-Bit Gain Control Resolution for Better Power Accuracy
    • 60dB Gain Control Range
  • Loopback Operating Mode from Tx Baseband Input to Rx Baseband Output
  • MAX-PHY Serial Digital Interface
  • SPI Read/Write Functionality
  • Operation Controlled by 4-Wire Serial Interface
  • Low-Cost 7mm x 7mm TQFN Package
MAX2551
Band II and V WCDMA Femtocell Transceiver with GSM Monitoring
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX2552 Band III, IV, IX, and X WCDMA Femtocell Transceiver with GSM Monitoring
MAX2553 Band Class 0, 1, and 10 cdma2000 Femtocell Transceiver
RF Transceivers > 1GHz 1
MAX2550 PRODUCTION Band I, V, and VIII WCDMA Femtocell Transceiver with GSM Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX2551 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed