MAX25505B

PRODUCTION

4x24 Automotive LED Matrix Driver with ASIL Features

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Flexible Configuration
    • Programmable Multiplex Ratio between 4:1 and1:1
    • Integrated Column Drivers
    • Programmable Dither for Enhanced Resolution
    • Optional Individual Programmable Delays
    • Optional Pseudorandom Spread Spectrum onEach Output
  • 24 Row Drivers
    • Up to 72mA Peak Output Current
    • Very Narrow Minimum Current Pulse forMaximum Dimming Ratio
    • Optional Ghosting Elimination
  • Extensive Diagnostics Supporting ASIL B
    • Shorted or Open LEDs
    • Programmable VLED Overvoltage Detection withFlag
    • Adjacent SNK_ to SNK_ Short Detection
    • Shorted SNK_ or SRC_ to GND
    • ISET Out of Range
    • Internal Clock Out-of-Range Detection
    • Bandgap Reference Out-of-Range
    • CRC on Internal Memory Contents
    • Undervoltage/Overvoltage Detection on AllSupplies
    • Thermal Warning/Shutdown
  • FB Output to Control External DC-DC Converter
  • SPI Interface with CRC
  • VSYNC Synchronization Input (ProgrammableActive-High/Low)
  • 48-Lead TQFN and TSSOP Packages
  • AEC-Q100 Grade 1Ordering
MAX25505B
4x24 Automotive LED Matrix Driver with ASIL Features
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max25505b yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed