MAX25505

RECOMMENDED FOR NEW DESIGNS

4 x 24 Automotive LED Matrix Drivers with ASIL Features

Part Models
4
1ku List Price
Starting From $3.50
Viewing:

Part Details

  • Flexible Configuration
    • Programmable Multiplex Ratio Between 4:1 and 1:1
    • Integrated Column Drivers
    • Programmable Dither for Enhanced Resolution
    • Optional Individual Programmable Delays
    • Optional Pseudorandom Spread Spectrum on Each Output
  • 24 Row Drivers
    • Up to 65mA Peak Output Current
    • Very Narrow Minimum Current Pulse for Maximum Dimming Ratio
    • Optional Ghosting Elimination
  • Extensive Diagnostics Supporting ASIL B
    • Shorted or Open LEDs
    • Programmable VLED Overvoltage Detection with Flag
    • Adjacent SNK_ to SNK_ Short Detection
    • Shorted SNK_ or SRC_ to GND
    • ISET Out of Range
    • Internal Clock Out-of-Range Detection
    • Bandgap Reference Out-of-Range
    • CRC on Internal Memory Contents
    • Undervoltage/Overvoltage Detection on AllSupplies
    • Thermal Warning/Shutdown
  • FB Output to Control External DC-DC Converter
  • SPI Interface Optionally with CRC (MAX25505)
  • VSYNC Synchronization Input (ProgrammableActive-High/Low)
  • 48-Lead TQFN and TSSOP Packages
  • AEC-Q100 Grade 1Ordering
MAX25505
4 x 24 Automotive LED Matrix Drivers with ASIL Features
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max25505 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed