MAX2547

WCDMA/HSPA Band I RF-to-Bits Femto-Basestation Radio Receiver

Industry's First Complete RF-to-Digital Bits Receive Subsystem for WCDMA Band 1 Femto-Basestation Applications

Part Details

  • Complete RF-to-Digital-Bits-Out Radio Receiver Subsystem
  • Supports Band I (1920MHz to 1980MHz) WCDMA/HSPA Operation
  • Supports Sniffer Mode for Monitoring of Macro Cell Activity to Optimize Operating Parameters
  • Supports GSM Sniffer Mode in EGSM and DCS Bands
  • TS25.104 Compliant
  • Low Power Consumption; Typically 190mW at +2.85V
  • MAX-PHY Digital Rx Interface with Single-Bit I and Q Bitstreams Eliminates Analog Baseband Signals
  • Digital Output Bit Rate: 153.6Mbps in WCDMA Mode and 26Mbps in GSM Mode
  • Complete Two-Chip WCDMA/HSPA Basestation Radio Solution with MAX2599 Transmitter Reference Design Available
  • High Dynamic Range Sigma-Delta ADCs Allow Simple AGC Implementation with Switched Gain States
  • On-Chip Fractional-N Frequency Synthesizers for LO and Sampling Clock Generation
  • Dual Buffered Reference Outputs to Drive Transmit IC and Baseband/DSP
  • Operation Controlled Entirely by 3-Wire Serial Interface; No Analog Control Signals Necessary
  • Rail-to-Rail Outputs Controlled by Serial Interface for External Component Control
MAX2547
WCDMA/HSPA Band I RF-to-Bits Femto-Basestation Radio Receiver
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Latest Discussions

No discussions on MAX2547 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed