MAX2538

Quadruple-Mode PCS/Cellular/GPS LNA/Mixers

Part Details

  • Eliminate up to 35 External Components
  • Low LNA Noise Figure
    • PCS: 1.2dB
    • Cellular: 0.9dB
    • GPS: 1.0dB
  • No External GPS VCO Required
  • No Interstage GPS SAW Filter Required
  • Triple Band, Quadruple Mode
  • Ultra Low Current: < 10mA Average in CDMA Phones
  • Small 28-Pin QFN Package (5mm x 5mm)
MAX2538
Quadruple-Mode PCS/Cellular/GPS LNA/Mixers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX2338 Triple/Dual-Mode CDMA LNA/Mixers
MAX2323 Triple/Dual-Mode CDMA LNA/Mixers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2538 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed