MAX25308

RECOMMENDED FOR NEW DESIGNS

Two/Three-Output, Low-Noise LDO Linear Regulators

Industry's Only Auto-Qualified Low-Voltage Triple Output LDO Linear Regulator

Part Models
2
1ku List Price
Starting From $0.61
Viewing:

Part Details

  • 1.7V to 5.5V Input Voltage Range
  • Factory-Selectable Output Voltage of 0.6V to 3.7875V in 12.5mV Steps
  • 37μVRMS Output Noise, 10Hz to 100kHz
  • 1.95mA (max) Operating Supply Current
  • 70dB PSRR at 10kHz
  • 600mA Maximum Output Current (OUT1)
  • 300mA Maximum Output Current (OUT2/3)
  • ±1.25% DC Accuracy over Load, Line, and Temperature
  • 155mV (max) Dropout at IMAX1/2/3 Load (3.3VIN)
  • < 1µA Shutdown Supply Current
  • Overcurrent and Overtemperature Protection
  • Output-to-Input Reverse Current Protection
  • Individual RESET Outputs
  • 3mm x 3mm, 16-Pin TQFN Package
  • -40°C to +125°C Grade 1 Automotive Temperature Range
MAX25308
Two/Three-Output, Low-Noise LDO Linear Regulators
MAX25307/MAX25308 Simplified Block Diagram MAX25307/MAX25308 Simplified Functional Diagram MAX25308 Typical Application Circuit MAX25308 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX25308EVKIT

Evaluation Kit for the MAX25308

Features and Benefits

  • 1.7V to 5.5V Input Voltage Range
  • Factory-Selectable Output Voltage of 0.6V to 3.7875V in 12.5mV Steps
  • 1.95mA (Max) Operating Supply Current
  • 70dB PSRR at 10kHz
  • 600mA Maximum Output Current (OUT1)
  • 300mA Maximum Output Current (OUT2/3)
  • ±1.25% DC Accuracy Over Load, Line, and Temperature

Product Details

The MAX25308 EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX25308 LDO regulator. The MAX25308 is a 3-output linear regulator family that delivers up to 600mA on Channel 1 and up to 300mA on channels 2 and 3 with only 37μVRMS of output noise from 10Hz to 100kHz. These regulators maintain ±1.25% output accuracy over a wide input voltage range, requiring only 155mV (max) of inputto- output headroom at full load. The 1.95mA maximum no-load supply current is independent of dropout voltage. Each output is factory programmable between 0.6V to 3.7875V in 12.5mV steps. No external components are needed except for the input, output, and bypass capacitors. Each output has an independent enable input and active-low RESET output.

Applications

  • Advanced Driver-Assistance Systems (ADAS)
  • Infotainment Systems
  • Point of Load

MAX25308EVKIT
Evaluation Kit for the MAX25308

Latest Discussions

Recently Viewed