MAX25302B

PRODUCTION

2A Automotive Low Noise LDO Linear Regulators

Low 5.1µVRMS Noise 2A LDO

Part Models
2
1ku List Price
Starting From $0.75
Viewing:

Part Details

  • Delivers Flexible Operating Range
    • 1.7V to 5.5V Input Voltage Range
    • 0.6V to 5.0V Programmable Output Voltage
    • 2A Maximum Output Current
    • 100mV Maximum Dropout at 2A Load
    • < 1.5μA Shutdown Supply Current
  • Reduces Noise and Improves Accuracy
    • ±1% DC Accuracy Over Load, Line, and Temperature
    • 5.1µVRMS Output Noise, 10Hz to 100kHz
    • 1.3mA Quiescent Supply Current
    • > 70dB PSRR at 10kHz
  • Enables Ease-of-Use and Robust Protection
    • Stable with 8μF (Min) Output Capacitance
    • Programmable Soft-Start Rate
    • Overcurrent and Overtemperature Protection
    • Output-to-Input Reverse-Current Protection
    • Power-OK Status Pin
  • Reduces PC Board Area
    • 3mm x 3.5mm 14-pin TDFN Package
  • AEC-Q100
    • -40°C to 125°C Operating Temperature
MAX25302B
2A Automotive Low Noise LDO Linear Regulators
MAX25302A, MAX25302B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX25302EVKIT

Evaluation Kit for the MAX25302A/MAX25302B

Features and Benefits

  • Evaluates the MAX25302A/MAX25302B IC in a 10-pin (3mm x 3mm) TDFN
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25302B, with IC Replacement)
  • 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25302A, On Board with Output Set to 3.3V)
  • Up to 2A Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX25302 evaluation kit (EV kit) evaluates the MAX25302A/MAX25302B IC family of low-noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides any output voltage range from 0.6V to 5.3V, and delivers up to 2A of current. The EV kit comes with the MAX25302AATD/V+ installed.

Applications

  • Automotive Electronics
  • High-End Audio Systems
  • High-Resolution Data-Acquisition Systems

MAX25302EVKIT
Evaluation Kit for the MAX25302A/MAX25302B

Latest Discussions

No discussions on MAX25302B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed