MAX2506

Complete Cellular Baseband-to-RF Transmitters with PA

Highly Integrated Transmitters Ideal Solution for CDMA-Market Phones

Part Details

  • Complete Baseband-to-Duplexer System Solution
  • Low Transmit Current
  • 2.7V to 3.3V Single-Supply Operation (Excluding the PA Section)
  • On-Chip RF PLL, with Fully Monolithic VCO
  • Integrated Peak Power Detector with 20dB Range
  • 78dB Gain-Control Range
  • 3-Wire SPI/MICROWIRE Compatible
  • Low Rx Band Noise
  • Internal PA Matching
  • 7mm x 7mm, 48-Lead LGA Package
  • MAX2506
    Complete Cellular Baseband-to-RF Transmitters with PA
    Ask a Question

    Documentation

    Technical Articles 1

    Learn More

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 1
    MAX2504A Complete Cellular Baseband-to-RF Transmitters with PA
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX2506 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed