MAX2430

Low-Voltage Silicon RF Power-Amplifier Predriver

Part Details

  • Operates Over the 800MHz to 1000MHz Frequency Range
  • Delivers 125mW at 915MHz from +3.6V Supply (100mW typical from +3.0V supply)
  • Operates Directly from 3-Cell NiCd or 1-Cell Lithium-Ion Battery
  • Over 32dB Power Gain
  • RF Power Envelope Ramping is Programmable with One External Capacitor
  • Input Matched to 50Ω (VSWR < 2:1)
  • 15dB Output Power Control Range
  • 1µA Typical Shutdown Current
MAX2430
Low-Voltage Silicon RF Power-Amplifier Predriver
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX2430 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed