MAX2410

Obsolete

Low-Cost RF Up/Downconverter with LNA and PA Driver

Part Details

  • Low-Cost Bipolar Design
  • Integrated Upconvert/Downconvert Function
  • Operates from Single +2.7V to +5.5V Supply
  • 3.2dB Combined Receiver Noise Figure:
    • 2.4dB (LNA)
    • 9.8dB (Mixer)
  • Flexible Power-Amplifier Driver:
    • 18dBm Output Third-Order Intercept (OIP3)
    • 35dB Gain Control Range
  • LO Buffer for Low LO Drive Level
  • Low Power Consumption:
    • 60mW Receive
    • 90mW Full-Power Transmit
  • 0.3µW Shutdown Mode
  • Flexible Power-Down Modes Compatible with MAX2510/MAX2511 IF Transceivers
MAX2410
Low-Cost RF Up/Downconverter with LNA and PA Driver
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX2410EVKIT

Evaluation Kit for MAX2410

Features and Benefits

  • +2.7V to +5.5V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs on RF and IF Ports
  • Allows Testing of Shutdown Mode
  • Fully Assembled and Tested

Product Details

The MAX2410 evaluation kit (EV kit) simplifies testing of the MAX2410. This EV kit allows evaluation of the MAX2410's low-noise amplifier (LNA), receive downconverter mixer, transmit upconverter mixer, variable-gain power-amplifier (PA) driver, and power-management features.

Applications

  • DCS1800 or PCS1900 Single-Mode Phones
  • DECT
  • Iridium Handsets
  • ISM-Band Transceiver
  • PHS/PACS
  • PWT1900

MAX2410EVKIT
Evaluation Kit for MAX2410

Latest Discussions

No discussions on MAX2410 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed