MAX2395

WCDMA Quasi-Direct Modulator with VGA and PA Driver

Part Details

  • 5% EVM for POUT = +6dBm
  • 1920MHz to 1980MHz Operation
  • +2.7V to +3.3V Single-Supply Operation
  • +6dBm Output Power at 72mA
  • 81dB Minimum Automatic Gain-Control (AGC) Range
  • Automatic ICC Throttle Back for Optimal Power Consumption
  • No IF SAW Filter Necessary
  • On-Chip RF PLL, with Fully Monolithic VCO
  • Ultra-Low External Component Count
MAX2395
WCDMA Quasi-Direct Modulator with VGA and PA Driver
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX2395 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed