MAX2393

W-CDMA/W-TDD/TD-SCDMA Zero-IF Receivers

Part Details

  • Fully Monolithic Direct-Conversion Receivers
  • Eliminates External IF SAW + IF AGC + I/Q Demod
  • Meets all 3GPP Receiver's Standard Requirements with at Least 3dB Margin on Eb/No
  • Operates from a +2.7V to +3.3V Single Supply
  • Over 90dB of RF+ Baseband Gain-Control Range
  • Channel Selectivity Over 40dB
  • Receiver Current Consumption ≈ 32mA
  • On-Chip DC Offset Cancellation
  • Compatible with Various CMOS Logic Levels
MAX2393
W-CDMA/W-TDD/TD-SCDMA Zero-IF Receivers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2395 WCDMA Quasi-Direct Modulator with VGA and PA Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2393 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed