MAX2387

W-CDMA LNA/Mixer ICs

Ultra-Small, Ultra-Low Current LNA/Mixer IC For W-CDMA, IMT2000, and UMTS Cellular Phones

Part Details

  • Ultra-Low Current Consumption: 10.7mA (MAX2387), 9.9mA (MAX2388), and 7.9mA (MAX2389)
  • +2.7V to +3.3V Single-Supply Operation
  • Mixer NF: 7dB SSB
  • Cascaded Noise Figure: 2.3dB
  • LNA Low-Gain Mode: 32dB Gain Step (MAX2387) or 18dB Gain Step (MAX2388/MAX2389)
  • Mixer IIP3: 6dBm
  • <1µA Shutdown Current
  • Ultra-Small (3mm x 3mm) 12-Pin QFN Package
MAX2387
W-CDMA LNA/Mixer ICs
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX2320 Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
MAX2322 Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
MAX2326 Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX2387 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed