MAX2362

Obsolete

Complete Dual-Band Quadrature Transmitters

Industry's Most Integrated Transmit IC for Dual Band Cellular Phones

Part Details

  • Dual-Band, Triple-Mode Operation
  • +7dBm Output Power with -54dBc ACPR
  • 100dB Power Control Range
  • Supply Current Drops as Output Power Is Reduced
  • Dual Synthesizer for IF and RF LO
  • Dual On-chip IF VCO
  • QSPI/SPI/MICROWIRE-Compatible 3-Wire Bus
  • Digitally Controlled Operational Modes
  • +2.7V to +5.5V Operation
  • Single Sideband Upconverter Eliminates SAW Filters
MAX2362
Complete Dual-Band Quadrature Transmitters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX2320 Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
MAX2323 Triple/Dual-Mode CDMA LNA/Mixers
MAX2325 Triple/Dual-Mode CDMA LNA/Mixers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2362 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed