MAX2338

Triple/Dual-Mode CDMA LNA/Mixers

Part Details

  • 1.4dB LNA Noise Figure
  • 15dB LNA Gain
  • Mixer Noise Figure
    • 7.5dB (CDMA)
    • 8.7dB (AMPS)
  • Mixer Gain
    • 14.5dB PCS
    • 13.3dB Cellular
    • 8.8dB AMPS
  • LO Frequency Divider, Saves VCO Module
  • LO Output Buffers for TX
  • Ultra-Small 28-Pin Leadless Package
MAX2338
Triple/Dual-Mode CDMA LNA/Mixers
Ask a Question

Documentation

Learn More

Reference Designs

REP010
Dual-band IS-136 FE IC at 183MHz IF
REP017
Dual-Band Triple-Mode IC Uses 183MHz for both CDMA and AMPS IFs  

Latest Discussions

No discussions on MAX2338 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed