MAX2335

450MHz CDMA/OFDM LNA/Mixer

Optimal Front-End Solution for 450MHz Wireless Solutions and Part of Maxim's 3-Chip 450MHz CDMA/OFDM Solution

Part Details

  • 1.5dB LNA Noise Figure
  • 16dB LNA Gain
  • 2.1dB Cascaded Noise Figure
  • Adjustable LNA IIP3
  • LO Output Buffer for Transmitter
  • LO Frequency Divider
  • Small 5mm x 5mm, 28-Pin (Lead-Free) TQFN Package
  • MAX2335
    450MHz CDMA/OFDM LNA/Mixer
    Ask a Question

    Documentation

    Learn More

    Hardware Ecosystem

    Parts Product Life Cycle Description
    ISM RF Receivers < 1GHz 1
    MAX2308 PRODUCTION CDMA IF VGAs and I/Q Demodulators with VCO and Synthesizer
    ISM RF Transmitters < 1GHz 1
    MAX2370 Complete 450MHz Quadrature Transmitter
    Product 4
    MAX2338 Triple/Dual-Mode CDMA LNA/Mixers
    MAX2323 Triple/Dual-Mode CDMA LNA/Mixers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX2335 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed